19.2.4.2 Authentication Mode

Name: AUTH_MODE

Bit 3130292827262524 
 AUTHENTICATION_MODE[31:24] 
Access  
Reset  
Bit 2322212019181716 
 AUTHENTICATION_MODE[23:16] 
Access  
Reset  
Bit 15141312111098 
 AUTHENTICATION_MODE[15:8] 
Access  
Reset  
Bit 76543210 
 AUTHENTICATION_MODE[7:0] 
Access  
Reset  

Bits 31:0 – AUTHENTICATION_MODE[31:0]

ValueDescription
0 AES-CMAC is used for authentication.
1 RSA signature verification is used for authentication.