58.6.10 ICM Hash Area Start Address Register
This register can only be written if the WPEN bit is cleared in the ICM Write Protection Mode Register.
Name: | ICM_HASH |
Offset: | 0x34 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
HASA[24:17] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
HASA[16:9] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
HASA[8:1] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HASA[0] | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bits 31:7 – HASA[24:0] Hash Area Start Address
This field points at the Hash memory location. The address must be a multiple of 128 bytes.