35.2 Embedded Characteristics
The Power Management Controller provides the following clocks:
- Main System Bus Clocks (MCKx)—clock signals that are the root clock of a group of peripherals. They are programmable from a few hundred Hz to the maximum operating frequency of the peripheral group. MCK0 is the main system bus clock associated to all peripherals that are synchronous with the processor.
- Processor Clock (CPU_CLK)—can be tuned through a frequency scaler module and automatically switched off when entering the processor in Sleep mode.
- Free-Running Processor Clock (FCLK)—the source clock of CPU_CLK. Is not affected when Sleep mode or the frequency scaler is activated.
- Peripheral Clocks with independent on/off control, provided to the peripherals. Each peripheral clock is inherited from one of the MCKx clocks.
- Programmable Clock Outputs (PCKx), selected from the clock generator outputs to drive the device PCKx pins.
- Generic Clock (GCLK) with controllable division and on/off control, independent of MCKx and CPU_CLK. Provided to selected peripherals. Refer to the table “Peripheral Identifiers” for more details on GCLK availability per peripheral.
The Power Management Controller also provides the following features on clocks:
- A main crystal oscillator failure detector
- A 32.768 kHz crystal oscillator frequency monitor
- A frequency counter on main crystal oscillator or main RC oscillator
- An MCK0 failure detector