47.1 Description
The Sony/Philips Digital Interface Receiver (SPDIFRX) is a serial port compliant with the IEC-60958 standard.
The Sony/Philips Digital Interface Receiver (SPDIFRX) is a serial port compliant with the IEC-60958 standard.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.