74.4 Recommended Operating Conditions

Table 74-4. Power Supply Inputs
Power Input Parameter Conditions Min Max Unit
VDDCPU Cortex-A7 and cache memories fCPU_CLK ≤ 600 MHz 1.03 1.21 V
fCPU_CLK ≤ 800 MHz 1.12 1.21 V

fCPU_CLK ≤ 1 GHz(1)

(SAMA7G54-V/4HB only)

1.22 1.25 V
VDDCORE Core logic power supply 1.12 1.21 V
VDDIODDR SDRAM I/O lines power supply [LPDDR2 / LPDDR3]-SDRAM 1.14 1.30 V
DDR3-SDRAM 1.425 1.575 V
DDR3L-SDRAM 1.283 1.45 V
DDR2-SDRAM 1.7 1.9 V
VDDIN33(2) VDDOUT25 regulator, backup power switch and OTP power inputs 3.0 3.6 V
VDDUTMII(2) USB device and host UTMI+ interface 3.0 3.6 V
VDDDPHY(3) MIPI DPHY power supply 2.4 2.6 V
VDDANA(3) ADC, comparator, temperature sensor, PLLs, main crystal oscillator, main RC oscillator power supply 2.4 2.6 V
VDDIOP[0,1](4) Peripheral I/O lines 1.7 3.6 V
VDDQSPI[0,1](4) QSPIx I/O lines 1.7 3.6 V
VDDSDMMC[0,1,2](4) SDMMCx I/O lines 1.7 3.6 V
VBAT Backup supply input 1.7 3.6 V
tR_VDD Power supply slope at power-up Applies to any of the power supply inputs listed above 0.2 20 mV/μs
tF_VDD Power supply slope at power-down -20 -1(5) mV/μs
Note:
  1. VDDCPU-related alarms in SECUMOD_SR are always triggered when fCPU_CLK > 800 MHz
  2. VDDIN33 and VDDUTMII are powered from one single power source so that ΔV(VDDIN33,VDDUTMII) ≤ 50 mV.
  3. VDDANA and VDDDPHY must be connected to VDDOUT25.
  4. Supply range restrictions apply when using the digital peripheral timing characteristics. See I/O Characteristics.
  5. For VBAT, this value is 0 mV/μs.
Table 74-5. Recommended Operating Conditions on Input Pins(1)
Symbol Parameter Conditions Min Max Unit
VIN Input line voltage range on inputs(2)(3) -0.3 VDD + 0.3 V
IIN DC current injection on inputs(4)(5) ± 0.2 mA
ITOT_INJ Total current injection per power rail or per ground rail(6) ± 2 mA
Note:
  1. In this table, VDD refers to the voltage of the associated power rail of the I/O line, as defined in the table Pin Description. Ex: for PA12, VDD refers to VDDIOP0.
  2. Input voltages VIN ≤ 0V or VIN ≥ VDD lead to negative or positive current injection on inputs.
  3. For A/D converter analog inputs (PC13..PC24, PC30, PC31, PD0, PD1), input voltages VIN ≥ min(VDDANA, VADVREFP) lead to saturated A/D conversion to 0xFFF.
  4. Current injection on A/D converter analog inputs (PC13..PC24, PC30, PC31, PD0, PD1) may degrade the analog performance of the corresponding channel, or the analog performance of other analog channels.
  5. High frequency current injection must be limited to avoid propagating high frequency signals to internal sensitive analog circuits (oscillators, regulators, etc.). One common use case of high frequency current injection occurs when a digital input pin suffers overshoots and/or undershoots from a poorly adapted transmission line (PCB trace with signal reflections, for example). These cases should be cured by appropriate source series resistor termination. Special attention must be paid to high speed interfaces (Gigabit Ethernet MAC I/F, SD Card or e.MMC I/F, QSPI I/F, etc.).
  6. Corresponds to the sum of the positive currents into one power rail and respectively to the sum of the negative currents into one ground rail as defined in the table Pin Description.
Table 74-6. Recommended Operating Conditions on Internal Clocks
Symbol Parameter Conditions Min Max Unit
fCPU_CLK Processor clock (CPU_CLK) frequency VDDCPU ≥ 1.22V (SAMA7G54-V/4HB only) 1000 MHz
VDDCPU ≥ 1.12V 800 MHz
VDDCPU ≥ 1.03V 600 MHz
fMCK0 Main system bus clock (MCK0) frequency 200 MHz
fMCK1 Main system bus clock (MCK1) frequency 200 MHz
fMCK2 Main system bus clock (MCK2) frequency 533 MHz
fMCK3 Main system bus clock (MCK3) frequency 266 MHz
fMCK4 Main system bus clock (MCK4) frequency 400 MHz
Table 74-7. Recommended Operating Conditions on SDRAM Interface
Symbol Parameter Conditions Min Max Unit
fDDR_CLK SDRAM clock frequency [LPDDR2 / LPDDR3]-SDRAM 100 533 MHz
[DDR3 / DDR3L]-SDRAM 100 533 MHz
DDR2-SDRAM 125 533 MHz
Table 74-8. Recommended Thermal Operating Conditions(1)
Symbol Parameter Conditions Min Max Unit
TJ Junction temperature range Ordering Code SAMA7G54-V/4HB -40 105 °C
Ordering Code SAMA7G54-E/4HBVAO -40 125 °C
Note:
  1. For lifetime estimation as a function of operating voltage and junction temperature, refer to the application note "SAMA7G5 Series Product Lifetime Estimation" (AN4532), available on www.microchip.com.
Table 74-9. BGA343 Package Thermal Characteristics(1)(2)
Symbol Parameter Typ Unit
RJA Junction-to-ambient thermal resistance 25 °C/W
RJB Junction-to-board thermal resistance 18 °C/W
RJC Junction-to-case thermal resistance 8 °C/W
ΨJT Junction-to-package-top characterization parameter 0.3 °C/W
Note:
  1. According to the JEDEC JESD51-2 standard, with 2s2p board and 0 m/s air flow.
  2. These values are not directly applicable to the board where the device is mounted. As per JEDEC standards, these parameters do not characterize the package itself but rather the package together with the PCB (4-layer or more) and other environmental factors (still air, etc.). For example, in still-air JEDEC-defined RJA measurements, almost 70%–95% of the power generated by the chip is dissipated from the test board, not from the surfaces of the package.