3.4.3.1 USB Port A
On this board, the USB-A port can only act as a USB device interface and can be accessed via the USB Type-C® connector (J1).
Two resistors are placed on its power rail to form a voltage divider, converting 5V into 3.3V, which is then used to indicate the presence of a USB host to the MPU.
The USB-A port is used as a power source, as mentioned in USB Supply Input. In most cases, this port is limited to 500 mA.
|
Pin No |
Signal Name |
Signal Description |
|---|---|---|
|
A4, A9, B4, B9 |
USBA_VBUS_5V |
USB 5V power input |
|
A6, B6 |
USBA_CONN_N |
USB port data minus |
|
A7, B7 |
USBA_CONN_P |
USB port data plus |
|
A1, A12, B1, B12 |
GND |
Ground |
|
PIO |
Signal Name |
Signal Description |
|---|---|---|
|
PC8 |
USBIO-C_A_0.VBDET |
VBUS detection |