3.4.3.2 USB Port B

The USB-B port is connected to the USB Type-A connector and acts as a host.

Figure 3-27. USB Port B
Table 3-14. USB-B Connector Signal Description

Pin No

Signal Name

Signal Description

1

USBB_VBUS_5V

USB 5V power output

2

CONN_USBB_N

USB port data minus

3

CONN_USBB_P

USB port data plus

4

GND

Common ground