3.4.3.3 USB Port C
The USB-C® port is connected to the USB Type-A connector and acts as a host.
|
Pin No |
Signal Name |
Signal Description |
|---|---|---|
|
1 |
USBC_VBUS_5V |
USB 5V power output |
|
2 |
CONN_USBC_N |
USB port data minus |
|
3 |
CONN_USBC_P |
USB port data plus |
|
4 |
GND |
Common ground |
In Host mode, both the USB Host ports B and C each have a 500 mA high-side power switch output from a MIC2026 device. This setup supports both self-powered and bus-powered applications. The USBIO_B_0.USBIO_EN and USBIO_C_0.USBIO_EN signals control the current-limiting power switch MIC2026, which in turn supplies power to a client device. The USB specification requires that bus-powered USB 2.0 devices must not exceed a current limit of 500 mA. To comply with this, the MIC2026 restricts the current and indicates an overcurrent condition with the USBIO_B_0.USBIO_OC and USBIO_C_0.USBIO_OC signals. For more information about the MIC2026, refer to the product web page.
|
PIO |
Signal Name |
Signal Description |
|---|---|---|
|
PC20 |
USBIO_B_0.USBIO_EN |
USB-B host power enable signal |
|
PC18 |
USBIO_B_0.USBIO_OC |
USB-B power overcurrent interrupt line |
|
PC21 |
USBIO_C_0.USBIO_EN |
USB-C host power enable signal |
|
PC18 |
USBIO_C_0.USBIO_OC |
USB-C power overcurrent interrupt line |