3.2.5.2 PIOB Bank
The PIOB bank is mainly used for the rest of the GMAC0, QSPI0 and SD card interfaces, with power rails VDDGMAC0, VDDQSPI0, VDDSDMMC1 and VDDIN33.
The PIOB bank is mainly used for the rest of the GMAC0, QSPI0 and SD card interfaces, with power rails VDDGMAC0, VDDQSPI0, VDDSDMMC1 and VDDIN33.
DS50004143A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.