3.2.5.4 PIOD Bank
The PIOD bank is mainly used for the CAN and GMAC1 RGMII interfaces, with power rails VDDSDMMC2, VDDIOP1 and VDDGMAC1.
The PIOD bank is mainly used for the CAN and GMAC1 RGMII interfaces, with power rails VDDSDMMC2, VDDIOP1 and VDDGMAC1.
DS50004143A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.