4.1 Processor
The ATWILC3000A has two Cortus APS3 32-bit processors, one is used for Wi-Fi® and the other is used for Bluetooth.
In IEEE 802.11 mode, the processor performs many of the MAC functions, including but not limited to: association, authentication, power management, security key management and MSDU aggregation/deaggregation. In addition, the processor provides flexibility for various modes of operation, such as Station (STA) and Access Point (AP) modes.
In Bluetooth mode, the processor handles multiple tasks of the Bluetooth protocol stack.