3.1 Crystal Oscillator
The following table provides the crystal oscillator parameters for the ATWILC3000A.
| Parameter | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|
| Crystal Resonant Frequency | — | 26 | — | MHz |
| Crystal Equivalent Series Resistance | — | 50 | 150 | Ω |
| Stability – Initial Offset(1) | -100 | — | 100 | ppm |
| Stability – Temperature and Aging | -20 | — | 20 |
- Initial offset must be calibrated to maintain ±20 ppm in all operating conditions when including temperature and aging. This calibration is expected to be performed by the end user during their final production testing.
The block diagram in figure (a) shows how the internal crystal oscillator (XO) is connected to the external crystal. The XO has 5 pF internal capacitance on each terminal, XO_P and XO_N. To bypass the crystal oscillator with an external reference, an external signal capable of driving 5 pF can be applied to the XO_N terminal, as shown in figure (b).
The following table provides the electrical and performance requirements for the external clock.
| Parameter | Min. | Typ. | Max. | Unit | Comments |
|---|---|---|---|---|---|
| Oscillation Frequency | — | 26 | — | MHz | Must be able to drive 5 pF load at desired frequency |
| Voltage Swing | 0.5 | — | 1.2 | VPP | Must be AC coupled |
| Stability – Temperature and Aging | -20 | — | +20 | ppm | — |
| Phase Noise | — | — | -130 | dBc/Hz | At 10 kHz offset |
| Jitter (RMS) | — | — | <1 | psec | Based on integrated phase noise spectrum from 1 kHz to 1 MHz |