3.2 Low-Power Clock
The ATWILC3000A requires an external 32.768 kHz clock to be used for Sleep operation, which is provided through pin 28. The frequency accuracy of this external clock must be within ±500 ppm.
The ATWILC3000A requires an external 32.768 kHz clock to be used for Sleep operation, which is provided through pin 28. The frequency accuracy of this external clock must be within ±500 ppm.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.