2.2.2 Package Description
The following table provides the ATWILC3000A QFN package information.
| Parameter | Value | Unit | Tolerance |
|---|---|---|---|
| QFN Pad Count | 48 | — | — |
| Package Size | 6 x 6 | mm | — |
| Total Thickness | 0.85 | +0.15/-0.05 mm | |
| QFN Pad Pitch | 0.40 | — | |
| Pad Width | 0.20 | — | |
| Exposed Pad Size | 4.70 x 4.70 | — |