12.1.1 System Unit
| Physical Dimensions | ( H x W x D ) 53 x 105 x 15mm |
| Power Voltage Requirements | 5.0V USB powered |
| Atmel AVR Dragon Current Consumption | 150mA |
| Maximum Current Source Capability (to target) | 300mA |
| Ambient Temperature | 0-70ºC |
| Physical Dimensions | ( H x W x D ) 53 x 105 x 15mm |
| Power Voltage Requirements | 5.0V USB powered |
| Atmel AVR Dragon Current Consumption | 150mA |
| Maximum Current Source Capability (to target) | 300mA |
| Ambient Temperature | 0-70ºC |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.