12.1.3 I/O Pins
| Maximum Pull-up on SPI/JTAG header | 1kΩ |
| Maximum Pull-down on SPI/JTAG header | 10kΩ |
| Maximum Source Current VCC header | Up to total 300mA |
Note:
The Atmel AVR Dragon requires a USB port that can deliver up to 500mA. (Self-powered USB hub.)