10.5 Erase Memory Command (HCI-ISDAP Opcode – 0x0112)
This HCI-ISDAP command allows erasing pages in the internal memory of the BM70/71 module. The memory architecture of the BM70/71 module is designed in such a way that the smallest erasable page size is 2 Kbytes. The programmer must only pass in an address aligned to a 2-Kbyte boundary. If an address value is not aligned to a 2-Kbyte boundary, there is a possibility for undefined device operation.