10.4.2 Response Format – BM70/71 Module to Host MCU
The BM70/71 module returns the following responses:
- HCI event response – Number of completed packets event (opcode – 0x13) after successfully receiving a properly formatted HCI ACL data packet with an embedded HCI-ISDAP command
- HCI-ISDAP command response – With no additional values appended to the packet
This helps the host MCU know about the acceptance and processing of the HCI-ISDAP command. The BM70/71 module returns the HCI-ISDAP command response with a value to indicate status of the write continue operation (success or failure). This response does not include any additional HCI-ISDAP write continue command-specific data to the response packet.