10.1.1 Command Format – Host MCU to BM70/71 Module
| ISDAP Opcode | ISDAP Data Length | ISDAP Data | ||||
|---|---|---|---|---|---|---|
| Start | Handle | Length | Data | |||
| Byte Number | 0 | 1-2 | 3-4 | 5-6 | 7-8 | 9-11 |
| Size (bytes) | 1 | 2 | 2 | 2 | 2 | 3 |
| Value | 0x02 | 0x0FFF | 0x0007 | 0x0100 | 0x0003 | See the following table |
| Parameter | Value | Parameter Description | Length |
|---|---|---|---|
| 9 | 0x03 | Memory type For the BM70/71 module, this value is fixed to three, indicating Flash memory | 1 byte |
| 10 | 0x00 | Sub-memory type For the BM70/71 module, this value is fixed to zero, indicating embedded Flash memory (eFlash memory) | 1 byte |
| 11 | 0xXX | 0 – Unlock memory 1 – Lock memory | 1 byte |