Introduction
The Configurable Logic Cell (CLC) module provides programmable logic that operates outside the speed limitations of software execution. The CLC module accepts up to 256 input signals and through the use of configurable logic gates, reduces those inputs to four logic lines that drive one of the eight selectable single-output functions. The CLC peripheral allows the user to apply combinatorial and sequential logic to both internal and external signals with no CPU intervention through hardware-based logic, and allows users to automate task handling within the system.