35.4 Signal Description

Table 35-1. Quad-SPI Signals
SignalDescriptionType
SCKSerial ClockOutput
CSChip SelectOutput
MOSI(DATA0)Data Output (Data Input Output 0)Output (Input/Output)
MISO(DATA1)Data Input (Data Input Output 1)Input (Input/Output)
DATA2Data Input Output 2Input/Output
DATA3Data Input Output 3Input/Output
Note: MOSI and MISO are used for single-bit SPI operation
Note: DATA0-DATA1 are used for Dual SPI operation
Note: DATA0-DATA3 are used for Quad SPI operation

Refer to the pinout table for details on the pin mapping for this peripheral. One signal can be mapped to one of several pins.