35.5 Peripheral Dependencies

Peripheral NameQSPI - Quad Serial Peripheral Interface
Base Address0x4200_3400 (Peripheral Bus C)
NVIC IRQ Index:Source134 : RXC, DRE, TXC, ERROR, CSRISE, INSTREND
MCLK APB Clock (1)CLK_QSPI_AHB, Enabled, AHBMASK.QSPI CLK_QSPI2X_AHB Enabled, AHBMASK.QSPI_2X APBCMASK.QSPI, Enabled, APBCMASK.QSPI
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)77
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)83 : RX; 84 : TX
Note:
  1. Clock Name, Default State, Mask Field.