17.7.4 Status

Name: STATUS
Offset: 0x0C
Reset: 0x00000000
Property: 

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     XOSC32KSWXOSC32KFAIL XOSC32KRDY 
Access RRR 
Reset 000 

Bit 3 – XOSC32KSW XOSC32K Clock Switch

ValueDescription
0 XOSC32K is not switched and provided the crystal oscillator.
1 XOSC32K is switched to be provided by the safe clock.

Bit 2 – XOSC32KFAIL XOSC32K Clock Failure Detector

ValueDescription
0 XOSC32K is passing failure detection.
1 XOSC32K is not passing failure detection.

Bit 0 – XOSC32KRDY XOSC32K Ready

ValueDescription
0 XOSC32K is not ready.
1 XOSC32K is stable and ready to be used as a clock source.