13.5 Peripheral Dependencies

Peripheral NameDSU - Device Service Unit
Base Address0x4100_2000 (Peripheral Bus B)
MCLK APB Clock (1)CLK_DSU_AHB, Enabled, AHBMASK.DSU
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)33
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)2 : DCC0, 0x03 : DCC1
Note:
  1. Clock Name, Default State, Mask Field.