32.4 Signal Description

Table 32-1. SERCOM USART Signals
Signal NameTypeDescription
PAD[3:0]Digital I/OGeneral SERCOM pins
CAUTION: I/Os for SERCOM peripherals are grouped into I/O sets.

For these peripherals, it is mandatory to use I/Os that belong to the same I/O set. The timings are not guaranteed when I/Os from different I/O sets are mixed. Refer to the Pinout and Packaging chapter to get IOSET definitions.