29.6.5 PORT Access Priority
The PORT is accessed by different systems:
-
The Arm CPU through the high-speed matrix and the AHB/APB bridge (APB)
- EVSYS through four asynchronous input events
The following priority is adopted:
- APB.
- EVSYS input events, except for events with EVCTRL.EVACTn = OUT, where the output pin follows the event input signal, independently of the OUT register value.
Note: One clock cycle latency can be observed
on the APB access in case of concurrent PORT accesses.
For input events that require different actions on the same I/O pin, refer to 29.6.4 Events.