42.4 Signal Description

Signal NameTypeDescription
PDEC[2:0]Digital inputPDEC inputs
CAUTION: I/Os for PDEC peripheral are grouped into I/O sets, listed in their `IOSET' column in the pinout tables.

For these peripherals, it is mandatory to use I/Os that belong to the same I/O set. The timings are not guaranteed when I/Os from different I/O sets are mixed. Refer to the Pinout and Packaging chapter to get IOSET definitions.