20.4 Peripheral Dependencies

Peripheral NamePM – Power Manager
Base Address0x4000_0400 (Peripheral Bus A)
NVIC IRQ Index:Source0 : SLEEPRDY
MCLK APB Clock (1)CLK_PM_APB, Enabled, APBAMASK.PM
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)1
Note:
  1. Clock Name, Default State, Mask Field.