43.4 Signal Description

Pin NameTypeDescription
OUT[3:0]Digital outputOutput from lookup table
IN[11:0]Digital inputInput to lookup table

For additional information on the pin mapping for this peripheral, refer to “I/O Multiplexing and Considerations”. One signal can be mapped on several pins.