40.4 Signal Description
| Pin Name | Pin Description | Type |
|---|---|---|
| DM | Data -: Differential Data Line - Port | Input/Output |
| DP | Data +: Differential Data Line + Port | Input/Output |
| SOF 1kHZ | SOF Output | Output |
Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.