40.15 Host Pipe n Descriptor Bank 0 / 1
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | ADDR | 7:0 | ADDR[7:0] | |||||||
| 15:8 | ADDR[15:8] | |||||||||
| 23:16 | ADDR[23:16] | |||||||||
| 31:24 | ADDR[31:24] | |||||||||
| 0x04 | PCKSIZE | 7:0 | BYTE_COUNT[7:0] | |||||||
| 15:8 | MULTI_PACKET_SIZE[1:0] | BYTE_COUNT[13:8] | ||||||||
| 23:16 | MULTI_PACKET_SIZE[9:2] | |||||||||
| 31:24 | AUTO_ZLP | SIZE[2:0] | MULTI_PACKET_SIZE[13:10] | |||||||
| 0x08 | EXTREG | 7:0 | VARIABLE[3:0] | SUBPID[3:0] | ||||||
| 15:8 | VARIABLE[10:4] | |||||||||
| 0x0A | STATUS_BK | 7:0 | ERRORFLOW | CRCERR | ||||||
0x0B | Reserved | |||||||||
| 0x0C | CTRL_PIPE | 7:0 | PDADDR[6:0] | |||||||
| 15:8 | PERMAX[3:0] | PEPNUM[3:0] | ||||||||
| 0x0E | STATUS_PIPE | 7:0 | ERCNT[2:0] | CRC16ER | TOUTER | PIDER | DAPIDER | DTGLER | ||
| 15:8 | ||||||||||
| 0x10 | ADDR | 7:0 | ADDR[7:0] | |||||||
| 15:8 | ADDR[15:8] | |||||||||
| 23:16 | ADDR[23:16] | |||||||||
| 31:24 | ADDR[31:24] | |||||||||
| 0x14 | PCKSIZE | 7:0 | BYTE_COUNT[7:0] | |||||||
| 15:8 | MULTI_PACKET_SIZE[1:0] | BYTE_COUNT[13:8] | ||||||||
| 23:16 | MULTI_PACKET_SIZE[9:2] | |||||||||
| 31:24 | AUTO_ZLP | SIZE[2:0] | MULTI_PACKET_SIZE[13:10] | |||||||
0x18 ... 0x19 | Reserved | |||||||||
| 0x1A | STATUS_BK | 7:0 | ERRORFLOW | CRCERR | ||||||
0x1B ... 0x1D | Reserved | |||||||||
| 0x1E | STATUS_PIPE | 7:0 | ERCNT[2:0] | CRC16ER | TOUTER | PIDER | DAPIDER | DTGLER | ||
| 15:8 | ||||||||||