40.12 General Host Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x07 | Reserved | |||||||||
| 0x08 | CTRLB | 7:0 | AUTORESUME | SPDCONF[1:0] | RESUME | |||||
| 15:8 | L1RESUME | VBUSOK | BUSRESET | SOFE | ||||||
| 0x0A | HSOFC | 7:0 | FLENCE | FLENC[3:0] | ||||||
0x0B | Reserved | |||||||||
| 0x0C | STATUS | 7:0 | LINESTATE[1:0] | SPEED[1:0] | ||||||
0x0D ... 0x0F | Reserved | |||||||||
| 0x10 | FNUM | 7:0 | FNUM[4:0] | |||||||
| 15:8 | FNUM[10:5] | |||||||||
| 0x12 | FLENHIGH | 7:0 | FLENHIGH[7:0] | |||||||
0x13 | Reserved | |||||||||
| 0x14 | INTENCLR | 7:0 | RAMACER | UPRSM | DNRSM | WAKEUP | RST | HSOF | ||
| 15:8 | DDISC | DCONN | ||||||||
0x16 ... 0x17 | Reserved | |||||||||
| 0x18 | INTENSET | 7:0 | RAMACER | UPRSM | DNRSM | WAKEUP | RST | HSOF | ||
| 15:8 | DDISC | DCONN | ||||||||
0x1A ... 0x1B | Reserved | |||||||||
| 0x1C | INTFLAG | 7:0 | RAMACER | UPRSM | DNRSM | WAKEUP | RST | HSOF | ||
| 15:8 | DDISC | DCONN | ||||||||
0x1E ... 0x1F | Reserved | |||||||||
| 0x20 | PINTSMRY | 7:0 | EPINT7 | EPINT6 | EPINT5 | EPINT4 | EPINT3 | EPINT2 | EPINT1 | EPINT0 |
| 15:8 | ||||||||||