40.5 Peripheral Dependencies
| Peripheral Name | USB – Universal Serial Bus |
| Base Address | 0x4100_0000 (Peripheral Bus B) |
| NVIC IRQ Index:Source | 80 : EORSM/DNRSM, EORST/RST, LPM/DCONN, LPMSUSP/DDISC, RAMACER, RXSTP/TXSTP 0..7, STALL0/STALL 0..7, STALL1 0..7, SUSPEND, TRFAIL0/TRFAIL 0..7, TRFAIL1/PERR 0..7, UPRSM, WAKEUP 81 : SOF/HSOF 82 : TRCPT0 0..7 83 : TRCPT1 0..7 |
| MCLK APB Clock (1) | CLK_USB_AHB, Enabled, AHBMASK.USB CLK_USB_APB, Disabled ,APBBMASK.USB |
| GCLK Peripheral Channel Index:Clock Name (2) | 10 : GCLK_USB |
| PAC Peripheral Identifier (PAC.WRCTRL) | 32 |
|
Note:
| |