42.5.2 Clocks
A generic clock (GCLK_PDEC) is required to clock the PDEC. This clock must be configured and enabled in the Generic Clock Controller before using the PDEC.
This generic clock is asynchronous to the bus clock (CLK_PDEC_APB). Due to this asynchronicity, writes to certain registers will require synchronization between the clock domains.