42.6.3.4.3 Force Read Synchronization Software Command
A Force Read Synchronization command can be
issued writing the PDEC Command bits in Control B Set register (CTRLBSET.CMD = READSYNC).
When the command is issued, a COUNT register read synchronization is forced.
Note: This
command should be used to read the most updated COUNT internal value.