53.6.2.1 Initialization
The following registers are enable-protected, meaning they can only be written when the DAC Controller is disabled (CTRLA.ENABLE = 0):
- The Control B register (CTRLB)
- The Event Control register (EVCTRL)
- The DAC0 Control register (DACCTRL0)
- The DAC1 Control register (DACCTRL1)
Enable-protection is denoted by the Enable-Protected property in the register description.