| 0x00000000_DE05_5345ACBA | After Reset, unblock the bootloader |
| 0x00000000_DE05_ACBA5345 |
| 0x00000000_000D_00000000 | Read fuse
box values for KEY_ENC and write them to the corresponding Tamper
register |
| 0x00000000_0011_00000000 00000000 00000000 00000000 | Read the
Tamper register through the SPI |
| 0x00000000_000E_00000000 | Read fuse
box values for KEY_TAG and write them to the corresponding Tamper
register |
| 0x00000000_0011_00000000 00000000 00000000 00000000 | Read the
Tamper register through the SPI |
| 0x00000000_0010_00000000 | Read fuse
box values for CONTROL_FUSES and write them to the corresponding Tamper
register |
| 0x00000000_0011_00000000 00000000 00000000 00000000 | Read the
Tamper register through the SPI |