4.1 Packages
The PL460 is available in a TFBGA81 package. Refer to Mechanical Characteristics for the TFBGA81 package mechanical drawing.
| Package Name | Ball Count | Ball Pitch | Package Size |
|---|---|---|---|
| TFBGA81 | 81 | 1.00 mm | 10 x 10 mm2 |
The PL460 is available in a TFBGA81 package. Refer to Mechanical Characteristics for the TFBGA81 package mechanical drawing.
| Package Name | Ball Count | Ball Pitch | Package Size |
|---|---|---|---|
| TFBGA81 | 81 | 1.00 mm | 10 x 10 mm2 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.