11.4 DC Characteristics

Table 11-5. PL460 DC Characteristics
ParameterConditionSymbolRatingUnit
Min.Typ.Max.
Supply voltageVDDIO3.003.303.60V
H-level input voltage (3.3V CMOS)VIH2.0—VDDIO +0.3
L-level input voltage (3.3V CMOS)VIL-0.3—0.8
H-level output voltage3.3V I/O IOH = -100 µAVOHVDDIO -0.2—VDDIO
L-level output voltage3.3V I/O IOL = 100 µAVOL0—0.2
Internal pull-up resistor(1)3.3V I/ORpu70100140kΩ
Internal pull-down resistor(1)3.3V I/ORpd70100140
Note:
  1. Only applicable to pins with internal pulling.