4.5.2 Bluetooth Low Energy RF Characteristics

Table 4-12. PIC32WM-BW1 Bluetooth® Low Energy RF Characteristics
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9-3.6V (Unless Otherwise Stated)

Operating Temperature: -40 °C ≤ TA ≤ +85 °C for Industrial Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
BTG1FREQFrequency range of operation2402—2480MHz—
BTTX1TXPWR:MPABluetooth® transmit power MPA —12 —dBm—
BTTX2TXPWR:LPABluetooth transmit power LPA —3.95 —dBm—
BTX3TXIB:1 MBPSIn-band emission for FTX ±2 MHz —-32 —dBm —
In-band emission for FTX ±(3+N) MHz —-45—dBm —
BTX4TXIB:2 MBPSIn-band emission for FTX ±4 MHz —-43 —dBm —
In-band emission for FTX ±5 MHz —-48 —dBm —
In-band emission for FTX ±(6+N) MHz —-51—dBm —
BTRX1RXSENSEReceiver sensitivity at 1 Mbps —-97 —dBm—
Receiver sensitivity at 2 Mbps —-94 —dBm—
Receiver sensitivity at S = 8 —-104 —dBm—
Receiver sensitivity at S = 2 —-101 —dBm—
BTRX2MAXINSIGMaximum input signal level at 1 Mbps —0 —dBm —
Maximum input signal level at 2 Mbps —0 —dBm
Maximum input signal level at S = 2 —0 —dBm
Maximum input signal level at S = 8 —0 —dBm
BTRX3(3)CI1M:COCHC/I Co channel rejection —8 —dB—
CI1M: ±1 MHzC/I adjacent channel rejection —1 —dB—
CI1M: ±2 MHzC/I adjacent channel rejection —-30 —dB—
CI1M:ADJ(3+n)C/I alternate channel rejection —-48 —dB—
CI1M:IMGC/I image frequency rejection —-24 —dB—
CI1M:IMG ±1 MHzC/I adjacent channel to image freq rejection— -31 —dB—
BTRX4(3)CIS2:COCHC/I Co channel rejection —6— dB—
CIS2: ±1 MHzC/I adjacent channel rejection —-6 —dB—
CIS2: ±2 MHzC/I adjacent channel rejection —-38 —dB—
CIS2:ADJ(3+n)C/I alternate channel rejection —-50 —dB—
CIS2:IMGC/I image frequency rejection —-27 —dB—
CIS2:IMG ±1 MHzC/I adjacent channel to image freq rejection —-37 —dB—
BTRX5(3)CIS8:COCHC/I Co channel rejection —7 —dB—
CIS8: ±1 MHzC/I adjacent channel rejection —-7 —dB—
CIS8: ±2 MHzC/I adjacent channel rejection —-38 —dB—
CIS8:ADJ(3+n)C/I alternate channel rejection —-48 —dB—
CIS8:IMGC/I image frequency rejection —-27 —dB—
CIS2:IMG ±1 MHzC/I adjacent channel to image freq rejection —-41 —dB—
BTRX6(3)CI2M:COCHC/I Co channel rejection —8 —dB—
CI2M: ±2 MHzC/I adjacent channel rejection —1 —dB—
CI2M: ±4 MHzC/I adjacent channel rejection —-29 —dB—
CI2M:ADJ(6+2n)C/I alternate channel rejection —-42 —dB—
CI2M:IMGC/I image frequency rejection —-23 —dB—
CI2M:IMG ±2 MHzC/I adjacent channel to image freq rejection —-28 —dB—
BTRX7(3)BLOCK1M:<2 GHzBlocking performance from 30-2 GHz —-10 —dBm—
BLOCK1M:2 GHZ<SIG<2399 MHzBlocking performance from 2003-2399 MHz —-21 —dBm—
BLOCK1M:2484 MHZ<SIG<2977 MHzBlocking performance between 2484-2997 MHz —-15 —dBm—
BLOCK1M:3 GHZ<SIG<12.75 GHzBlocking performance between 3-12.5 GHz —-10 —dBm—
BTRX8(3)BLE1M:INTERMODInter modulation performance for BLEM —-36 —dBm—
BLE2M:INTERMODInter modulation performance for BLEM —-28.5 —dBm—
Note:
  1. Measured at 25℃ averaged across all voltages and channels.
  2. Measured on a board with the reference schematic.
  3. All measurement across voltage based on the SIG specifications.
  4. PDU length = 37, channels = 2402/2426/2440/2480 MHz.