3.1.7 PAL_TimerStop Function
C
PAL_Status_t PAL_TimerStop(TimerId_t timerId)Summary
Stops a running timer
Description
This function stops a running timer with specified timer_id
Precondition
Timer should have been started before using this function
Parameters
timerId - Timer identifier
Returns
PAL_TMR_INVALID_ID - if the timer identifier is undefined
PAL_SUCCESS - if timer is stopped successfully
Example
PAL_Status_t retVal = PAL_FAILURE; TimerId_t appTimer; static void AppTimerCallback(void *paramCb) { //Toggle LED } //Get the Id for the sotware timer instance PAL_TimerGetId(&appTimer); if (PAL_SUCCESS == PAL_TimerStart(appTimer, 5000, TIMEOUT_RELATIVE, (void *)AppTimerCallback, NULL, CALLBACK_SINGLE)) { //Timer Started //ToggleLED } if (PAL_SUCCESS == PAL_TimerStop(appTimer)) { //Timer Stopped //ToggleLED }
Remarks
Timer should be started before stopping it