3.1.4 PAL_TimerDelay Function
C
void PAL_TimerDelay(uint32_t delay)Summary
Routine to introduce blocking delay
Description
This function is used to create the blocking delay in us
Precondition
None
Parameters
| Param | Description |
|---|---|
| delay | Blocking delay value in microseconds |
Returns
None
Example
uint32_t delayUs = 5000;
RGB_GREEN_LED_ON();
PAL_TimerDelay(delayUs);
RGB_GREEN_LED_OFF();Remarks
None