4.2 DC Electrical Characteristics
| Param. No. | VDD, VDD_A Range | Temp. Range (in °C) | Max. MCU Frequency | Comments | ||
|---|---|---|---|---|---|---|
| DC_5 | 1.9V to 3.6V | -40°C to +85°C | 64 MHz | Industrial | ||
|
Note: The same voltage must be
applied to VDD and VDD_A.
| ||||||