4.4 Sleep Current Consumption DC Electrical Specifications

Table 4-4. Sleep Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsVDDTyp.Max.UnitsConditions
SPWR_5IDD_SLEEPMCU IDD in Sleep mode w/LDO mode selected3.3V0.998.45mAXTAL=ON