4.3 Active Current Consumption DC Electrical Specifications

Table 4-3. Active Current Consumption DC Electrical Specifications
DC Characteristics Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
APWR_1IDD_ACTIVEMCU IDD in Active mode w/LDO mode selectedPLL 64 MHz8.2920.99mAVDD = 3.3V, TA = 25°C