4.7 Power Supply DC Module Electrical Specifications

Table 4-7. Power Supply DC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
REG_20VDDVoltage range of VDD (main power supply)1.93.33.6VOperating range of 1.9-3.6V
REG_39VDD_A Analog VDD supply input voltage rangeVDD-0.3VDD+0.3VOperating range
REG_21GND Analog VSS supplyVSS-0.3VSS+0.3VGND
Note:
  • These parameters are characterized but not tested in manufacturing.
  • VDD and VDD_A must be at the same voltage level.
  • For more details on power supply pins filtering, refer to the Design Package available on the product page.
Table 4-8. POR Electrical Characteristics
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DC16VPORVDD Start voltage to ensure internal Power-on Reset signal 1.521.58VVDD voltage must remain at VSS for a minimum of 200 μs to ensure POR. VDD Power-up/Power-down (See VDD Ramp Rate)
DC17SVDD_RVDD Rise ramp rate to ensure internal Power-on Reset signal0.030.115V/msFailure to meet this specification may lead to start-up or unexpected behaviors
DC18SVDD_F

VDD Falling ramp rate to ensure internal Power-on Reset signal

1.39V/msFailure to meet this specification may cause the device to not detect Reset
Note: These parameters are characterized but not tested in manufacturing.
Table 4-9. BOR Electrical Characteristics
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
B011VBHYSBrown-out hysteresis5153.454mV
B012VZPBORZero-power BOR2.1V
Note: These parameters are characterized but not tested in manufacturing.
Table 4-10. Reset Timing Characteristics
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SY00TPUPower-up period400600μs
SY02TSYSDLYSystem delay period before first instruction is fetched1 μs + 8 SYSCLK cycles
SY20TMCLRMCLR pulse width (low)3μsMinimum reset active time to guarantee MCU reset
SY30TBORBOR pulse width (low)1μsCRU combines BOR12 and BOR33
Note: These parameters are characterized but not tested in manufacturing.