4.9 ADC Electrical Specifications

Table 4-12. ADC AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
ADC_1VDD_AADC module supplyVDD_A(min)VDD_A(max)V
Reference Inputs
ADC_2VREF(4)Absolute reference voltage (VREFH-VREFL) (4)GND-0.3VDD_A+0.3V
ADC_3VREFHReference voltage high (external reference buffers) GND+1.8VDD_AV
ADC_4 VREFLReference voltage low (external reference buffers)GNDVDD_A-1.8V
ADC_4bVCMAnalog input Common mode voltageGND + VREF/2VDD_A - VREF/2V
ADC_4cVDIFF

Differential analog input voltage (seldiff = 1)

2*(VREFH - VREFL)V
ADC_4dVSINGSingle-ended analog input voltage (seldiff = 0)VREFLVREFH
ADC_4fRIN_SYSExternal input resistance to meet the maximum speed 125Resistance from VINP/VINM to signal source. Include RSource + RPad + RPCB + Rroute
ADC_4gRSRCMaximum source impedance to meet 1 MSPS at 12-bit 1400
Analog Input Range
ADC_7AFSFull-scale analog input signal range (Single-ended)GNDVREFVVREF = VDD_A(max)
ADC_11TSETTLINGADC stabilization time10µs
Table 4-13. ADC Single-Ended Mode AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
Single-Ended Mode ADC Accuracy
SADC_11ResResolution612bitsSelectable 8-, 10-, 12-bit resolution ranges
SADC_13EN0B(3)Effective number of bits1111.0711.14bits1 Msps, Internal VREF, VDD_A = VDD = 3.3V
SADC_19INL(3)Integral non linearity -1.7

-1.5/1

1LSB 1 Msps, Internal VREF, VDD_A = VDD = 3.3V
SADC_25DNL(3)Differential non linearity-1

-1.5/1

1.8LSB1 Msps, Internal VREF, VDD_A = VDD = 3.3V
SADC_31GERR(3)Gain error

-0.27

0.26

0.43

LSB1 Msps, Internal VREF, VDD_A = VDD = 3.3V
SADC_37 E0FF(3)Offset error

-0.54

-0.35

0.47

LSB 1 Msps, Internal VREF, VDD_A = VDD = 3.3V
Single-Ended Mode ADC Dynamic Performance
SADC_49SINAD(1,2,3)Signal to noise and distortion

68.06

68.44

68.88

dBVREF = VDD_A = VDD = 3.3V at 12-bit resolution, max sampling rate(1,2)
SADC_51SNR(1,2,3)Signal to noise ratio

68.46

68.05

69.02

SADC_53SFDR(1,2,3)Spurious free dynamic range

79.83

83.90

86.21

SADC_55THD(1,2,3)Total harmonic distortion

-86.88

-82.76

-77.77

Note:
  1. Characterized with an analog input sine wave = (FTP(max)/100). Example: FTP(max) = 1 Msps/100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. Spec values collected under the following additional conditions:
    1. At least (3) SERCOM, (2) TCC and (2) TC peripheral clocks active but the same peripherals disabled, not running.
    2. At least (6) I/O pins toggling simultaneously at > 6 MHz, not adjacent to analog input pin; (3) with external 2 ma pull-up loads & (3) with external 2 ma pull-down loads on the side of the package shared by VDDANA.
    3. 12-bit resolution mode.

  4. ADC functional device operation with either internal or external VREF < 2.4V is functional but not characterized. ADC will function but with degraded accuracy of approximately ~((0.06 * 2n)/VREF) LSBs over full scale range, where n=#bits. ADC accuracy is limited by internal VREF accuracy + drift, MCU generated noise plus user's application noise/accuracy on VDDANA, GNDANA.
  5. Value taken over 7 harmonics.
Table 4-14. ADC Conversion AC Electrical Requirements
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_ Clock Requirements
ADC_57TADADC clock period

31.25

125nsVREF = VDD_A = 3.3V
ADC Single-Ended Throughput Rates
ADC_59FTPR (Single-ended mode)Throughput rate(4) (Single-ended)0.011Msps

12-bit resolution, DIV_SHR = 2

Note:
  1. ADC_ Sample time = ((SAMPCTRL.SAMPLEN + 1) * TAD) and SAMPCTRL.OFFCOMP = 0.
  2. ADC_ HDW forces sample time to 4*TAD when SAMPCTRL.OFFCOMP = 1; user SAMPCTRL.SAMPLEN is ignored.
  3. ADC Throughput Rate FTP = ((1/((TSAMP + TCNV) * TAD))/(# of user active analog inputs in use on specific target ADC module)).
    Note: Specification values assume only one AINx channel in use.
  4. SAMPCTRL.R2R = 1. (Must be set to ‘1’ in ADC differential mode).
Table 4-15. ADC Sample AC Electrical Requirements
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_63TSAMPADC sample time (1,2,3,5)1(1,5)TAD12-bit TAD(min), Ext Analog Input Rsource ≤ 147Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 504Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 1,000Ω
2(1,5)12-bit TAD(min), Ext Analog Input Rsource ≤ 2,272Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 3,008Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 4,000Ω
3(1,5)12-bit TAD(min), Ext Analog Input Rsource ≤ 4,416Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 5,504Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 6,976Ω
4(1,2,5)12-bit TAD(min), Ext Analog Input Rsource ≤ 6,560Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 8,000Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 9,984Ω
5(1,5)12-bit TAD(min), Ext Analog Input Rsource ≤ 8,704 Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 10,496Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 12,992Ω
6(1,5,6)12-bit TAD(min), Ext Analog Input Rsource ≤ 10,880Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 12,992Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 16,000Ω
nsWith DAC as input
With temperature sensor as input
ADC_65TCNVConversion time (3) (Single-Ended mode)12.5TAD12-bit resolution
10.510-bit resolution
8.58-bit resolution
Note:
  1. When SAMPCTRL.OFFCOMP = 0:
    • TSAMP = (((RSAMPLE + RSOURCE) * CSAMPLE * (#Bits Resolution + 2) * ln(2))/TAD)+1 rounded down to nearest whole integer
    • User SAMPCTRL.SAMPLEN = (TSAMP – 1)
  2. When SAMPCTRL.OFFCOMP = 1:
    • TSAMP = 4 (Forced by HDW)
    • User SAMPCTRL.SAMPLEN = (n/a, Ignored by HDW)
  3. ADC Throughput Rate FTP = ((1/((TSAMP + TCNV) * TAD))/(# of user active analog inputs in use on specific target ADC module)).
    Note: Specification values assume only one AINx channel in use.
  4. SAMPCTRL.R2R = 1. (Must be set to ‘1’ in ADC differential mode).
  5. TSAMP ≥ (INT[((RSAMPLE + RSOURCE) * CSAMPLE * (#Bits Resolution+2) * ln(2))/TAD]+1).
  6. For RSOURCE values exceeding TSAMP = 6 sample time condition, use the formula in Note 5 to calculate.