3.7.7.11 Subchanneling
Each subchannel uses a different frequency for RSSI sampling. Subchannel 1 is always configured with the predefined frequency fcenter of the physical channel. Use Fcenter additionally as the base frequency for subchannels 2 and 3 but modified with a 16-bit offset value (foffset), located in the eepServices.FREQoffset[1:0] EEPROM variable, and can be adapted in the range of 0.0-1000.0 kHz for each service separately.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00D1 | FREQoffset[0] | FREQoffset[7:0] | |||||||
0x00D2 | FREQoffset[1] | FREQoffset[15:8] | |||||||
Subchanneling can be activated independently for each service in the eepServices.rxSysSet.subChannelling_ENA EEPROM variable.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x00E4 | rxSysSet | subChanneling_ENA | IdScan_ENA | IFAmplifier_ENA | PathValidAfterSOT_ENA | AntennaDampingPathB_DIS | AntennaDampingPathA_DIS | switching _SDTX | switching _SDRX |
The subchanneling requires additional time during mode start-up.