3.7.6.4 Receive Payload
After the occurrence of an SOT, the data payload is received on the active path until an EOT event is triggered. In buffered mode, the received data are written to the internal 32-byte data FIFO, whereas in transparent mode, they are routed to the PC3/TMDO and PC5/TMDO_CLOCK pins.
After an EOT, the ATA8210/15 goes back to IDLEMode or restarts the receiver depending on the setting of the eepServices.rxSetPathx[1].RXTEHx variables. The value can be set independently for path A and path B of each service.
|
Address Service0 |
Name |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
|
0x00E0 |
rxSetPathA[1] |
IWUPA |
DARA |
GAPMA |
RXTEHA | — | — | — |
RXMODA |
|
0x00E2 |
rxSetPathB[1] |
IWUPB |
DARB |
GAPMB |
RXTEHB | — | — | — |
RXMODB |