3.7.6.1 Initialization and Start-Up
The initialization and start-up phase is used to:
- Configure the internal hardware register according to the selected service and channel settings
- Configure the receive state machine according to the selected receive mode
- Enable the internal modules and monitor the PLL lock and filter settling times